??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pi
Description
GRH15 - Embedded Linear Motion Guide Ball Screw Actuator
Bill of material
GRH15-5-100-BC-M75-C4
MODEL
Model
GRH15
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
PO
Power
75:750W
BRAKE
With Brake
HS
Home Sensor
LS
Limit Sensor
L
458 mm
A
100 mm
M
1 mm
N
6 mm
KG
5.11 kg