??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
GRH4 - Embedded Linear Motion Guide Ball Screw Actuator
Bill of material
GRH4-L2-50-BC-M05-C4
MODEL
Model
GRH4
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
PO
Power
BRAKE
With Brake
HS
Home Sensor
LS
Limit Sensor
L
231.5 mm
A
100 mm
M
0 mm
N
4 mm
P
100 mm
KG
0.900 kg