??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
Pflitsch
Description
Grommet multiple
Bill of material
PFLITSCH CAB GS2/7
BEZ
Description
ARTNR
Catalog identification number
W
Material
TPE
F
Color
black - RAL 9005
B1
Width outside
21.8 mm
H1
Height outside
21.1 mm
C1
Depth outside
20 mm
C2
Depth outside
32 mm
ADK
Number of cable glands
DMIN
Sealing range min.
mm
DMAX
Sealing range max.
mm
TMIN
Temperature min.
-40 °C
TMAX
Temperature max.
100 °C
VG
Packaging size
20
VS
Package unit
Piece