??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Honsel-Group
Description
Grounding Blind Rivet Messing / Steel galvanized - 1 conductor - Grounding Blind Rivet
Bill of material
Grounding Blind Rivet 10705040070/00715
ARTNR
Item number
BEZ
Description of the Product group
FORM
Display format
KB
Clamping range
mm
输入参数值: KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Brass
MAT2
Material pin
SU
Surface finish
xxx
AU
Execution
Open
KO
Head shape
Dome Head
D
Shaft diameter (d)
4.0 mm
DB1
Bore hole diameter from
4.100 mm
KB1
Clamping range from
0.0 mm
KB2
Clamping range up to
4.0 mm
SL1
Shaft length (l)
7.0 mm
DM
Mandrel diameter (dm)
2.4 mm
KGS
Weight/pcs
kg
M
CAPACITY
ZTN
Customs number
EAN
ECLS
eCLASS
INFOPDF
Info
PDF