??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pi
Description
GRP5
Bill of material
GRP5-L40-50-L-P10-C4
MODEL
Model
GRP5
BELT
Belt Drive
L:Rubber Belt
LEAD
Lead
40 mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MP
Motor position
MB
Motor Brand
PO
Power
10: 100W
BRAKE
With Brake
HS
Home Sensor
LS
Limit Sensor
POS
position
mm
Enter value for POS
position
mm
cm
inch
ft
L
250 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
KG
1.05 kg