??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
GRX Hi-Perf. (to 220 lb/ea)
Bill of material
RXS75741WH-BU
PN
Part Number
RXS75741WH-BU
SER
Series
GRX Series
D
Wheel Diameter
mm
MO
Mounting Option
SIZE
Stem Size
1/2"-13UNC x 1" (741)
H
Mounting Height
3.312 Inch
R
Swivel Radius
3 5/16 Inch
FIN
Finish
TT
Tread Type
Urethane
WB
Wheel Bearing
Plain
CAP
Dynamic Load
165 Pounds
BR
Caster Brake