??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD模型选择
可提供的产品: 68
HELP_VARIABLE
Company
ACE Shock Absorbers
Description
GS 8 VA to 40 - Industrial Gas Springs
Bill of material
GS-19-250-BB-50-V4A
ARTNR
Part no.
HUB
Max. Stroke
mm
L
extended
mm
HUBST
Stroke
mm
输入参数值: HUBST
Stroke
mm
cm
inch
ft
SCH
Rod Shroud
AK
Piston Rod End Fitting
AD
Body End Fitting
AS
Adjuster Knob
F1
Ausschubkraft F1 bei 20°C
N
INFO
Product Specification
Data sheet