??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 10
HELP_VARIABLE
Company
Misumi
Description
GSFAS, GPSFAS - Shafts - One End Threaded with Wrench Flats
Bill of material
GSFAS13-25-F2-B0-P5-SC0
PN
Part Number
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
输入参数值: L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
输入参数值: F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
ALT9
Shaft End P Change to Fine Thread
PMC
PMC(Fine) Selection
PMS
PMS(Fine) Selection
P
P(Coarse) Selection
SC
SC 1mm Increment
mm
输入参数值: SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
LL1
l1
mm
Y
(Y) Max.
mm
R
0.3 mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT8
Second Set of Wrench Flats
SX
SX 1mm Increment
mm