??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Inocon
Description
GSFQ.P - Swivel Clamp Connector Joints, Plastic, Type S, Stepless adjustment
Bill of material
Swivel Clamp Connector Joint, Plastic GSFQ.P-B30-40-S-2-4
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
B30
X1
mm
ROT
Rotation
°
D2
6.5 mm
K
44.5 mm
L
108 mm
M1
33 mm
M2
42 mm
T
8 mm
X2
mm
Y1
75 mm
Y2
60 mm
Z1
Screw location
M8-25 mm
Z2
Screw location
M8-25 mm
L2Z1
Clamping lever
63 | 78 mm
L2Z2
Clamping lever
63 | 78 mm
OB
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOIN
Product details
Product details