??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
GSRBA - 研磨滚珠丝杠
Bill of material
GSRBA-6-1-L80-F7.5-P4.5-NONE(5)
CODE
XD
6
LJ
1
LF
L
F
7.5
P
4.5
G
32.5
U
7
A
D
10
D1
16
D2
22
H
14
GZZJ
XHS
C
C1
ZJG
PC