??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
GSV2
Bill of material
GSV2-20U-AC24V
MODEL
Model no.
GSV2
ND
Nominal diameter
CM
Connection method
CH
Coil housing
V
Voltage
INFOTEXT
Product Info
Product Info
A
190 mm
B
35 mm
C
ø26.5 mm