??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Walther Flender
Description
GT3 5M 25 - Timing belt PowerGrip GT3 5M/25
Bill of material
GT3 5M 25
ARTIKELID
Article number
GT3 5M 25
ARTIKELBEZ
Article designation
Timing belt PowerGrip GT3 5M/25
BELTPRO
Belt profile
PowerGrip GT3
DIVISION
Pitch
5 mm
EFFECTIVELENG
Length
200 mm
BELTWIDTH
Width
25 mm
ORDERDES
Order designation
Length GT3 5M 25
MATERIAL
Material
Neoprene
DRAWSTRING
Tensile member
Fibreglass
NUMTEETH
Number of teeth
40-488
TOTALHEIGH
Total height h
4 mm
TOOTHHEIGH
Tooth height ht
2 mm
METREWEIGHT
Weight per metre
102,5 g/25 mm
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/synchronous-belts-power-transmission/powergrip-gt3/powergrip-gt3-neoprene-synchronous-belts/
BERECHTOOLURL
Calculation tool
https://walther-flender.de/en/tools-project-requests/tools/belt-drive-navigator/
ANWENDURL
Application-optimised timing belt pulleys
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
SPANNURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en