GTR1510EC3T-520
DAI-ICHI SOKUHAN WORKS CO.
C3 Precision ball screw
Steel ball screw
Un-worked shaft ends
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{issoku/precision_ball_screw/steel_ball_screws/un_workred_shaft_ends/gtr1510e_asmtab.prj},{NB=GTR1510EC3T-520(0)},{TYPE=GTR},{D1=15},{LEAD=10},{NOC=2.5×1},{LS=520},{DN=},{AC=T},{PN=0},{AG=C3},{S=With plastic seal},{VER=21},{XX=2},{PPATH=assemblies/non_worked_shaft_steel_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
DAI-ICHI SOKUHAN WORKS CO.
Description
GTR1510E... - Un-worked shaft ends
Bill of material
GTR1510EC3T-520
LS
Length of screw (Stroke)
520mm (300)
820mm (600)
1220mm (1000)
520mm (300)
820mm (600)
1220mm (1000)
DN
Direction of nuts
Standard
Reverse (Option)
Standard
Reverse (Option)
AC
Axial clearance
Standrad (0.005mm include)
Precise clearance : 5% of Ca. (Option)
Standrad (0.005mm include)
Precise clearance : 5% of Ca. (Option)
PN
Position of nuts
AG
Accuracy grade
C3
CA
Dynamic load ratings Ca
6610
N
COA
Static load ratings Coa
12545
N
S
Seal
With plastic seal