??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
MONDIAL - GTS
Description
GTSM 4 - Stall Torque from 4 Nm to 11.3 Nm
Bill of material
GTSM-42-X0X1-1X
CODE
VERS
Version
CNOM
Stall Torque
Nm
CMAX
Max Torque
Nm
INFO
Technical specifications
Available engines
A1
Front flange
115 mm
A2
Rear flange (if different from front one)
/ mm
B1
Mounting hole center distance
130 mm
B2
Mounting holes
9 mm
C1
Centering diameter j6
110 mm
C2
Centering diameter height
3.5 mm
D1
Shaft diameter j6
19 mm
D2
Shaft height
40 mm
D3
Keyway height
21.5 mm
D4
Keyway width h7
6 mm
D5
Unmonting hole
M6 mm
E1
Connector height
27 mm
E2
Connector center distance
40 mm
E3
Power connector height
/ mm
E4
Signal connector height
/ mm
L1
Total height
mm
L2
Mounting flange height
12 mm
L3
Connectors position
mm
L4
Rear height
/ mm
M
Weight
Kg