??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MONDIAL - GTS
Description
GTSM 5 - Stall Torque from 10 Nm to 35 Nm
Bill of material
GTSM-52-X1X1-1X
CODE
VERS
Version
CNOM
Stall Torque
Nm
CMAX
Max Torque
Nm
INFO
Technical specifications
Available engines mm
A1
Front flange
142 mm
A2
Rear flange (if different from front one)
/ mm
B1
Mounting hole center distance
165 mm
B2
Mounting holes
11 mm
C1
Centering diameter j7
130 mm
C2
Centering diameter height
3.5 mm
D1
Shaft diameter j6
24 mm
D2
Shaft height
50 mm
D3
Keyway height
27 mm
D4
Keyway width h7
8 mm
D5
Unmonting hole
M8 mm
E1
Connector height
27 mm
E2
Connector center distance
40 mm
E3
Power connector height
/ mm
E4
Signal connector height
/ mm
L1
Total height
mm
L2
Mounting flange height
15 mm
L3
Connectors position
mm
L4
Rear height
/ mm
M
Weight
Kg