??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Curtiss Wright
Description
GTX Series - Integrated Motor | Actuator
Bill of material
GTX060-080-01-4-A-AK-R1A1-N-N-N
PN
Model Number
GTX060-080-01-4-A-AK-R1A1-N-N-N
AT
Actuator Type
GTX
FS
Frame Size
mm
SLNOTE
Stroke Length Note
Standard Stroke Length
SL
Stroke Length
mm
Enter value for SL
Stroke Length
mm
cm
inch
ft
SCL
Screw Lead
mm
WV
Winding Voltage
RE
Rod End Thread & Type
WA
Wiring and Alignment
FB
Feedback Device
PC
Power Connector
A - 8 pin M23 Size 1, Right Angle Connector
FC
Feedback Connectors
1 - 12 pin M23 Size 1, P Type, Right Angle Connector
BR
Internal Holding Brake
MO
Mounting Options
OO
Other Options