??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GWCC203 - A001
Bill of material
GWCC203-1002A001B2AD
CNSTYPECODE
Order code
GWCC203-1002A001B2AD
PIN
No.of Pins per Row
PLATING
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
PACK
Packing Options
COLOR
Color
M
Dimension:M
9.00 mm
L
Dimension:L
12.30 mm
L1
Dimension:L1
10.50 mm