??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GWF252- - LINE
Bill of material
GWF252-LINE(TYPE=Type-1 PIN=5 L=15 AWG=26 COLOR= Black)
CNSTYPECODE
Order code
GWF252-LINE(TYPE=Type-1 PIN=5 L=15 AWG=26 COLOR= Black)
TYPE
Type
PIN
No.of Pins per Row
L
Dimension:L
mm
Enter value for L
Dimension:L
mm
cm
inch
ft
AWG
No.of Pins per Row
COLOR
Color