??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
WUXING
Description
GY-LL-06 - design sprocket
Bill of material
WX-LL06A-Z21
WXCN
Wu Xing Chain No
WX-LL06A
MAT
material
45#
HTT
Heat treatmen
High frequency heat treatment
BS
surface
Heat treatment of black
SPE
Driving wheel
06
NUT
Number of teeth
D
14 mm
D0
Addendum circle
mm
DPP
Dividing the circle
mm
T
Tooth thickness
4.300 mm
H
Convex platform
mm
L
Thickness
mm
L1
mm