??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
Special Springs
Description
H 1000 - ISO Standard, high force
Bill of material
H1000-080-E-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
50 mm
RD
Rod Diameter
28 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm³
S
Surface
6.15 mm
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
SPM
Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C