??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Frank
Description
H-1500-WR - Chamber Manifold
Bill of material
H150WR-D6 WK90 K40-12-DK42
TYP
Chamber Manifolds Type
H-1500-WR
SN
Chamber Number
H150WR-D6 WK90 K40-12-DK42
CNSORDERNO
Order number
H150WR-D6 WK90 K40-12-DK42
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
Chamber cover
WP
Execution WP
NOC
Number of circuits
D1
Heat pump outflow
D2
Circuit connection
SP
Supply pipe
PVC-KH
RP
Return pipe
BE
Basic equipment
Vent ball valve
ACZ1
Connection pipe reinforced
ACZ2
Base plate reinforced
ACZ4
Manometer
ACZ5
Quick drain valve
ACZ6
Drain Valve
ACZ7
Thermometer
D
Diameter
1570 mm
H
Height
1860 mm
H1
Heat pump connection inlet pipe
900 mm
H2
Heat pump connection outlet pipe
470 mm
H3
Circuit connection return pipe
0 mm
H4
Circuit connection supply pipe
0 mm
CTN
Customs tariff number
84798997
INFO
PDF Info
https://www.frank-gmbh.de/de-wAssets/docs/cadenas/Product-information-chamber-manifolds-type-H-1500-WiRo.pdf
DESCSHORT
Short text
PE chamber manifold type H-1500-WR, 12 circuits
DESCLONG
Tender text
PE chamber manifold type H-1500 WR, 12 circuits for geothermal systems incl. manifold unit ready to use with all required shut-off and regulating valves; Height approx. 1860mm; Diameter approx. 1580mm; Chamber sleeve made PE100 spiral pipe DN1500 according to DIN 16961; Inspection-friendly light-colourde pipe inside upper shaft edge with profil seal incl. concrete head plate an BeGu cover Kl.D400 day waterproof an lockable Increase of the installation dimension through utilization of commercially available balancing rings; Fully prefabricated at factory, horizontally arranged manifolds made of PE 100 with 2x ball valves for filling and ventilation 1”; Connection to heat pump: PE spigot d90 SDR11; Supply and return flow With ball valve; Circuit connections: PE spigot d40 SDR9, reinforced; Flow pipe: PVC ball valve; Return pipe: Flow meter 5-42 l/min; Manifold unit including test certificate SN: H150WR-D6 WK90 K40-12-DK42. In case of high ground water table and of higher statical load a special lay out design is required. Please find our installation instructions on our web site www.frank-gmbh.de.