??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 40
HELP_VARIABLE
Company
Royme
Description
H 18500 - ISO Standard, high force
Bill of material
H18500-080-D-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
RD
Rod Diameter
125 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Inserisci valore per CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm³
S
Surface
122.72 mm
MAXSPEED
Maximum speed
1.8 °C
W
Weight
Kg
TMIN
Temperature min
°C
TMAX
Temperature max
80 °C