??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 45
HELP_VARIABLE
Company
Berger Tools
Description
H 2400 - ISO Standard, high force
Bill of material
H2400-100N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
값 입력 CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
daN
V
Volume
cm³
S
Surface
15.90 mm
W
Weight
Kg