??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 30
HELP_VARIABLE
Company
Berger Tools
Description
H 300 - ISO Standard, high force
Bill of material
H300-038N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Riserva corsa
2 mm
D
Diametro
32.0 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
V
Volume
cm^3
S
Surface
2.01 cm^2
W
Weight
kg