您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
H500-025N
Berger Tools
Nitrogen gas Cylinders
H ISO11901-4,VDI3003 - HF
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{berger_tools/cilindri_ad_azoto/h_hf/h_500_tab.prj},{NB=H500-025N(0--)},{CU=25.0},{L=100.0},{LMIN=75.0},{RC=2},{D=38.0},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0},{V=36.0},{S=3.14},{OP=1},{SIZE=38.0},{ED=1},{PRA=2},{S2=3.14159},{V2=0.03640},{P2=150},{OSM=2.000},{SPM=60},{ARTNR=H500-025N},{CODE=H500-025-C-N},{CODENIT=AR/P5-25.2-C},{W=0.39},{FX='-','-','rv_nofix2.jpg','FS2A38','FS2A 38','rv_fs2a2.jpg','FS2B38','FS2B 38','rv_fs2b2.jpg','FC38A','FC 38 A','rv_fc2.jpg','FCQC38','FCQC 38','rv_fcqc2.jpg','FSA38','FSA 38','rv_fsa2.jpg','FSD38','FSD 38','rv_fsd2.jpg','FT38','FT 38','rv_ft2.jpg','FTP38','FTP 38','rv_ftp2.jpg'},{CX=0},{FIS=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 33
HELP_VARIABLE
Company
Berger Tools
Description
H 500 - ISO Standard, high force
Bill of material
H500-025N
ARTNR
H500-025N
H500-025N
CU
Stroke
25.0
25.0
mm
L
Total length
100.0
100.0
mm
LMIN
Minimum length
75.0
75.0
mm
RC
Riserva corsa
2
mm
D
Diametro
38.0
mm
P
Nominal charging pressure
0
0
bar
PMIN
Pressure min.
20
bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
FIS
Fixing
- ✔
-
-
FS2A 38
FS2A 38
FS2B 38
FS2B 38
FC 38 A
FC 38 A
FCQC 38
FCQC 38
FSA 38
FSA 38
FSD 38
FSD 38
FT 38
FT 38
FTP 38
FTP 38
F0
Nominal initial force
0
0
daN
F1I
Isothermal end force
0
0
daN
F1P
Polytrophic end force
0
0
daN
V
Volume
36.0
36.0
cm^3
S
Surface
3.14
cm^2
W
Weight
0.39
0.39
kg