??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Berger Tools
Description
H 6600 - ISO Standard, high force
Bill of material
H6600-100N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm³
S
Surface
44.18 mm
W
Weight
Kg