??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
H-PAF_ _,L-PAF_ _ - 304 Stainless Steel Configurable Plates
Bill of material
H-PAFPP-150-10-5
PN
Part Number
H-PAFPP-150-10-5
TYPE
Type
PA
MAT
Material
SUS304HP-NO1
SF
Upper and Lower Surface Finishing Method
Milling Processing
SS
Size Selection
TTS
Thickness Tolerance Selection
ABTS
A/B Tolerance Selection
A
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
ALT1
Circumference Chamfering
ALT2
CCA Corner Cut
CCA
CCA 1mm Increment
mm
ALT3
CCB Corner Cut
CCB
CCB 1mm Increment
mm
ALT4
CCC Corner Cut
CCC
CCC 1mm Increment
mm
ALT5
CCD Corner Cut
CCD
CCD 1mm Increment
mm