??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Dodge
Description
H Type - QD Bushing
Bill of material
122052
PN
Part Number
BS
Bushing Symbol
BORE
Bore
Inch
BK
Bushing Keyway
Inch
SK
Shaft Keyseat (Ref)
Inch
BTQ
Bushing Torque Capacity
1.000 Lb-in
A
0.25 Inch
B
B Diameter
1.625 Inch
CI
C Hub Dia.-CI 30 Iron
3.00 Inch
CS
C Hub Dia.-Steel
2.375 Inch
D
D Diameter
2.50 Inch
E
1.25 Inch
F
0.87 Inch
G
0.12 Inch
WEIGHT
Average Weight
0.9 Lbs
BC
Bolt Circle
2.00 Inch
NS
Number of Screw
2
SS
Screw Size
1/4-20x7/8 Inch
ST
Screw Torque
90 Lb-in
SDEPTH
Slot Depth
0.938 Inch
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
0.31 Inch
LC
Required Wrench Clearence L-Install Conventional Mounting
2.43 Inch
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
1.03 Inch
MC
Required Wrench Clearance M-Remove Conventional Mounting
3.15 Inch
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
1.03 Inch
LR
Required Wrench Clearance L-Install Reverse Mounting
3.15 Inch
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
1.46 Inch
MR
Required Wrench Clearance M-Remove Reverse Mounting
3.58 Inch
REF
Reference
1.573 Inch