??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
CKD
Description
With H0/H0Y switch CAC4-G4L2
Bill of material
CAC4-G4L2-A-50-50-H0-R
TYPE
Type
CAC4-G4L2
BORE
Bore size
mm
CW
Clevis width
mm
PTT
Port thread type
CUS
Cushion
STROKE
Stroke length
mm
SPAN
Speed adjusting needle
SWM
Switch model number
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch quantity
SWINP
Switch installation position
OPT
Option: Rod eye or rod clevis
BLWS
Bellows
ACC
Accessory
DOG
Limit switch mounting bracket
POS
Position of stroke
mm
Inserisci valore per POS
Position of stroke
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
E1
e
- mm
F
- mm
G
- mm
TH
Theta
- ?
Q
mm
INFOTEXT
Product Info
Product Info