??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
With H0/H0Y switch UCAC2 - Position locking clamp cylinder with strong magnetic field proof (HO and HOY) switch
Bill of material
UCAC2-L2-A-50-50-F-H0-R
TYPE
Type
UCAC2
BORE
Bore size
mm
CW
Clevis width
mm
PT
Port thread
CUS
Cushion
STROKE
Stroke length
mm
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
SPAN
Speed adjusting needle
LD
Lock direction By-pass tube position
SWM
Switch model number
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch quantity
SWINP
Switch installation position
OPT
Option: Rod eye or rod clevis
BLWS
Bellows
ACC
Accessory
DOG
Limit switch mounting bracket
INFOTEXT
Product Info
Product Info
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
- mm
L
mm
LL
mm
X
mm
TH
Theta
- °