??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
WMBerg
Description
H64 - Helical Gears - 64 Normal Pitch - 1/8" and 3/16" Bore - 45° Helix Angle - AGMA Quality 10 - 303 Stainless Steel and 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
H64S21-R160
PN
Product No.
DES
Description
RIGHT HAND HELICAL GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
DP
Diametral Pitch
64
PA
Pressure Angle
20 °
HA
Helix Angle
45 deg
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
Inch
H
Hub Diameter
Inch
L
Width
Inch
F
Face Width
Inch