??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-A-8080A - General aluminum alloy profile -A profile series -8080A
Bill of material
HA01-A-8080A-L50
CODE
HA01-A-8080A
MAT
texture
6063-T5
SUR
surface treatment
Sandblasting oxidation
SER
series
A
SPEC
specification
8080A
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
LX
second moment of areaLx
34.2X10⁴ mm⁴
LY
second moment of areaLy
45.9X10⁴ mm⁴
WX
Cross section resistance momentWx
8.62X10³ mm³
WY
Cross section resistance momentWy
11.52X10³ mm³
WEI
Weight per meter
3.14 kg/m
SA
surface area
1151.78 mm²
LINK
link
https://www.srdfaa.com/product/1141603220854.html