??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-CL-308-W12,HA01-CL-308-W12-T - Accessories for Euro 30 profiles - L-shaped slot connectors - Euro standard slot width 8.2-30 series
Bill of material
HA01-CL-308-W12
CODE
RT
rabbet
8.2
MOD
model
TYPE
L-shaped corner slot connector
MAT
texture
6063-T5
SUR
surface treatment
Spray less oxidation
WEI
weight
g
M
6
W
12
USE
For two European standard profiles with a groove width of 8.2 mm, cut at a 45° angle and then 90 degrees vertically connected, the connector is hidden in the profile, and 4 M6 set screws are used.
LINK
https://www.srdfaa.com/product/1814862394208.html