??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-E-2040 - European standard aluminum alloy profile -E20 series -2040
Bill of material
HA01-E-2040-L50
CODE
HA01-E-2040
MAT
texture
6063-T5
SUR
surface treatment
Sandblasting oxidation
SER
series
E
SPEC
specification
2040
L
mm
Enter value for L
mm
cm
inch
ft
LX
second moment of areaLx
1.3X10⁴ mm⁴
LY
second moment of areaLy
4.8X10⁴ mm⁴
WX
Cross section resistance momentWx
0.65X10³ mm³
WY
Cross section resistance momentWy
4.8X10³ mm³
WEI
METMeters
0.81 kg/m
SA
surface area
297.9 mm²
LINK
link
https://www.srdfaa.com/product/1141603221174.html