??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-E-4040A - E40
Bill of material
HA01-E-4040A-L50
CODE
code
HA01-E-4040A
SER
xl
E
MAT
Material
6063-T5
SUR
surface treatment
pen sha
SPEC
specification
4040A
L
mm
Enter value for L
mm
cm
inch
ft
LX
Lx
7.8X10⁴ mm⁴
LY
Ly
7.8X10⁴ mm⁴
WX
Wx
3.9X10³ mm³
WY
Wy
3.9X10³ mm³
WEI
weight
1.3 kg/m
SA
bmj
493.9 mm²
LINK
link
https://www.srdfaa.com/product/1141603221231.html