??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-E-5050 - European standard 50/60 series profiles - E50 series - 5050
Bill of material
HA01-E-5050-L50
CODE
HA01-E-5050
MAT
Material
6063-T5
SUR
surface treatment
Spray less oxidation
L
The minimum unit is 0.5
mm
Enter value for L
The minimum unit is 0.5
mm
cm
inch
ft
LX
Cross-sectional moment of inertia
24.8X10⁴ mm⁴
LY
Cross-sectional moment of inertia
24.8X10⁴ mm⁴
WX
Cross-sectional resistance moment
9.92X10³ mm³
WY
Cross-sectional resistance moment
9.92X10³ mm³
WEI
Meters
2.8 kg/m
SA
surface area
1039.4 mm²
LINK
https://www.srdfaa.com/product/1141603221263.html