??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-E-80160 - European standard aluminum alloy profile -E40 series-80160
Bill of material
HA01-E-80160-L50
CODE
code
HA01-E-80160
SER
series
E
MAT
Material
6063-T5
SUR
surface treatment
Sandblasting oxidation treatment
SPEC
specification
80160
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
LX
second moment of area
270.9X10⁴ mm⁴
LY
second moment of area
916.3X10⁴ mm⁴
WX
Cross section resistance moment
33.9X10³ mm³
WY
Cross section resistance moment
229X10³ mm³
WEI
Meters
9.3 kg/m
SA
surface area
3398 mm²
LINK
link
https://www.srdfaa.com/product/1141603221253.html