??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-E-8080YA - European standard aluminum alloy profile -E40 series-8080YA
Bill of material
HA01-E-8080YA-L50
CODE
code
HA01-E-8080YA
SER
series
E
MAT
Material
6063-T5
SUR
surface treatment
Sandblasting oxidation treatment
SPEC
specification
8080YA
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
LX
second moment of area
114.4X10⁴ mm⁴
LY
second moment of area
114.4X10⁴ mm⁴
WX
Cross section resistance moment
2.86X10³ mm³
WY
Cross section resistance moment
2.86X10³ mm³
WEI
Meters
4.5 kg/m
SA
surface area
1647.2 mm²
LINK
link
https://www.srdfaa.com/product/1542783086096.html