??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-E-8840RA - European standard aluminum alloy profile -E40 series-8840RA
Bill of material
HA01-E-8840RA-L50
CODE
code
HA01-E-8840RA
SER
series
E
MAT
Material
6063-T5
SUR
surface treatment
Sandblasting oxidation treatment
SPEC
specification
8840RA
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
LX
second moment of area
70.6X10⁴ mm⁴
LY
second moment of area
70.6X10⁴ mm⁴
WX
Cross section resistance moment
19.2X10³ mm³
WY
Cross section resistance moment
16.3X10³ mm³
WEI
Meters
3.4 kg/m
SA
surface area
1253.8 mm²
LINK
link
https://www.srdfaa.com/product/1141603221247.html