??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-E-8840RB - European standard aluminum alloy profile -E40 series-8840RB
Bill of material
HA01-E-8840RB-L50
CODE
code
HA01-E-8840RB
SER
series
E
MAT
Material
6063-T5
SUR
surface treatment
Sandblasting oxidation treatment
SPEC
specification
8840RB
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
LX
second moment of area
16.4X10⁴ mm⁴
LY
second moment of area
67.8X10⁴ mm⁴
WX
Cross section resistance moment
4.1X10³ mm³
WY
Cross section resistance moment
33.9X10³ mm³
WEI
Meters
3.0 kg/m
SA
surface area
1095.4 mm²
LINK
link
https://www.srdfaa.com/product/1141603221248.html