??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-HY-TA - Door parts - Hinge fittings - Adjustable Angle positioning hinge
Bill of material
HA01-HY-TA-6263A-120
CODE
code
SPEC
specification
6263A
A
TYPE
type
Adjustable Angle positioning hinge
MAT
texture
6063-T5
YS
colour
WEI
weight
62 g
FZ
load
200 N
W
62
L
63
P
37
S
36-41
T
4.0
LINK
link
https://www.srdfaa.com/product/1141603220999.html