??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-J-1030 - General purpose aluminum alloy profile - Japanese standard 10 profile series -1030
Bill of material
HA01-J-1030-L50
CODE
HA01-J-1030
MAT
texture
6063-T5
SUR
surface treatment
Sandblasting oxidation
SER
series
J
SPEC
specification
1030
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
LX
second moment of areaLx
0.18X10⁴ mm⁴
LY
second moment of areaLy
1.1X10⁴ mm⁴
WX
Cross section resistance momentWx
0.12X10³ mm³
WY
Cross section resistance momentWy
0.13X10³ mm³
WEI
Weight per meter
0.47 kg/m
SA
surface area
170.4 mm²
LINK
link
https://www.srdfaa.com/product/1770570602016.html