??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-J-4080B - Japanese standard aluminum alloy profile -J40 series -4080B
Bill of material
HA01-J-4080B-L50
CODE
code
HA01-J-4080B
SER
series
J
MAT
Material
6063-T5
SUR
surface treatment
Sandblasting oxidation treatment
SPEC
specification
4080B
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
LX
second moment of area
13.5X10⁴ mm⁴
LY
second moment of area
53.3X10⁴ mm⁴
WX
Cross section resistance moment
3.4X10³ mm³
WY
Cross section resistance moment
26.65X10³ mm³
WEI
Meters
2.2 kg/m
SA
surface area
792 mm²
LINK
link
https://www.srdfaa.com/product/1859042513216.html