??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-JY-308-35-50-GT,HA01-JY-308-35-50 - Accessories for national standard 30 profile - steering angle code - national standard slot width 6.2-30 series
Bill of material
HA01-JY-308-35-50
CODE
RT
rabbet
6.2
MOD
Model
TYPE
type
Squeeze the corner code
MAT
6063-T5
SUR
surface treatment
Blast oxidation
WEI
weight
g
USE
use
For two national standard profiles with a width of 6.2mm, they are vertically connected to each other and are fitted with 4 M5 bolts and corresponding T-nuts, spring washers and peace washers
LINK
https://www.srdfaa.com/product/1780354609376.html