??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-JY-308-53-20-GT,HA01-JY-308-53-20 - Accessories for national standard 30 profile - steering angle code - national standard slot width 6.2-30 series
Bill of material
HA01-JY-308-53-20
CODE
RT
rabbet
6.2
MOD
Model
TYPE
Squeeze the corner code
MAT
6063-T5
SUR
Blast oxidation
WEI
weight
g
USE
use
For two national standard profiles with a width of 6.2mm, they are vertically connected to each other and are fitted with 2 M5 bolts and corresponding T-nuts, spring washers and peace washers
LINK
https://www.srdfaa.com/product/1780592221072.html