??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-JY-308-70-80,HA01-JY-308-70-80-T - European standard 30 profile accessories - Extrusion Angle code - European standard slot width 8.2~30 series
Bill of material
HA01-JY-308-70-80
CODE
RT
rabbet
8.2
MOD
model
TYPE
Extrusion Angle code
MAT
texture
6063-T5
SUR
surface treatment
Sandblasting oxidation
WEI
weight
g
USE
It is used for the connection of two European standard profiles with a groove width of 8.2 mm at a 135 degree angle, equipped with 6 M6 or M5 bolts and the corresponding T-nuts, spring washers and flat washers.
LINK
https://www.srdfaa.com/product/1779159531040.html