??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-JY-308-80-80,HA01-JY-308-80-80-T - European standard 30 profile accessories - Extrusion Angle code - European standard slot width 8.2~30 series
Bill of material
HA01-JY-308-80-80
CODE
RT
rabbet
8.2
MOD
model
TYPE
Extrusion Angle code
MAT
texture
6063-T5
SUR
surface treatment
Sandblasting oxidation
WEI
weight
g
USE
Used for vertically connecting two European standard profiles with slot width of 8.2mm, with six M6 or M5 bolts and corresponding T-nuts, spring washers and flat washers.
LINK
https://www.srdfaa.com/product/1779114442432.html