??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-JY-308-80A-20-GT,HA01-JY-308-80A-20 - Accessories for national standard 30 profile - steering angle code - national standard slot width 6.2-30 series
Bill of material
HA01-JY-308-80A-20
CODE
RT
rabbet
6.2
MOD
Model
TYPE
Squeeze the corner code
MAT
6063-T5
SUR
Blast oxidation
WEI
weight
g
USE
use
For two groove width of 6.2mm national standard profile 45 degree angle connection, with 2 M5 bolts and the corresponding T-type nut, spring washer and peace washer
LINK
https://www.srdfaa.com/product/1781612460576.html