??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-JY-308-80A-80,HA01-JY-308-80A-80-T - European standard 30 profile accessories - Extrusion Angle code - European standard slot width 8.2~30 series
Bill of material
HA01-JY-308-80A-80
CODE
RT
rabbet
8.2
MOD
model
TYPE
Extrusion Angle code
MAT
texture
6063-T5
SUR
surface treatment
Sandblasting oxidation
WEI
weight
g
USE
For the connection of two European standard profiles with a slot width of 8.2 mm at an angle of 45°, with 6 bolts M6 or M5 and corresponding T-nuts, spring washers and flat washers.
LINK
https://www.srdfaa.com/product/1779154125280.html