??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-JY-4010-70-110,HA01-JY-4010-70-110-T - Japanese standard 40 profile accessories - extrusion Angle code - Japanese standard slot width 10-40 series
Bill of material
HA01-JY-4010-70-110
CODE
code
MOD
Model
TYPE
type
Extrusion Angle code
MAT
Material
6063-T5
SUR
surface treatment
Sandblasting oxidation treatment
WEI
weight (g)
USE
use
Used for 135 degree Angle connection of two standard profiles with slot width of 10mm, with 6 M8 bolts and corresponding T nuts, spring washers and flat washers.
LINK
link
https://www.srdfaa.com/product/1141603220644.html